Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-15-R-140
Part #:GR8180088.00
Catalog #:GR-BM818-15-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | B: | 5.06 |
| F: | 2.75 | Center Distance (in): | 1.75 in |
| H-Tap size: | 5/16-18 UNC in | AK: | 4.5 |
| U: | 0.625 in | D: | 2.06 |
| BD: | 6.5 | J: | 4.19 in |
| G: | 1.38 | T: | 0.875 |
| A: | 3.56 | LM: | 6.7 |
| BE: | 0.38 in | N: | 4.31 |
| I: | 3.24 in | BF: | 0.41 |
| C: | 5.75 in | O: | 2.05 in |
| AJ: | 5.88 | L: | 4.45 in |
| K: | 2.09 in |
Technical Specifications
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Series Style: | GR-BM-R |
| Output HP: | 1.058 | Output Shaft Orientation: | R |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.224 | Series Code: | GR |
| Output Diameter (in): | 0.875 in | Output Style: | R |
| Model Code: | BM818 | Output RPM: | 116 |
| Overhung Load: | 1,200 | Input Bore (C Face): | 0.875 |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Ratio: | 15:1 | Assembly: | BM-R |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Mounting Style: | Base |
| Product Type: | Right Angle | Output Key: | 3/16 x 1.38 |
| Input HP: | 1.224 | Ratio Range: | 15:1 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 571 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007402 | Weight: | 26.00 LB |

