Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-20-R-140
Part #:GR8180089.00
Catalog #:GR-BM818-20-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 2.75 |
| A: | 3.56 | I: | 3.24 in |
| TAP Depth: | 0.63 in | T: | 0.875 |
| N: | 4.31 | L: | 4.45 in |
| D: | 2.06 | U: | 0.625 in |
| LM: | 6.7 | AJ: | 5.88 |
| K: | 2.09 in | B: | 5.06 |
| BE: | 0.38 in | G: | 1.38 |
| C: | 5.75 in | BD: | 6.5 |
| O: | 2.05 in | J: | 4.19 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16-18 UNC in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Style: | GR-BM-R |
| Input Keyway: | 3/16 X 1.38 in | Mounting Style: | Base |
| Series Code: | GR | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output Key: | 3/16 x 1.38 |
| Input HP @ 1750 RPM: | 1.046 | Assembly: | BM-R |
| Input RPM: | 1,750 | Input HP: | 1.046 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | R | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Overhung Load: | 1,200 |
| Frame Size: | 140TC | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 0.875 | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | R | Output Style: | R |
| Ratio Range: | 20:1 | Model Code: | BM818 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 630 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310007419 | Weight: | 26.00 LB |

