Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-10-D-140
Part #:GR8180099.00
Catalog #:GR-BM818-10-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.05 in | Center Distance (in): | 1.75 in |
| TAP Depth: | 0.63 in | I: | 3.24 in |
| J: | 4.19 in | BE: | 0.38 in |
| B: | 5.06 | C: | 5.75 in |
| H-Tap size: | 5/16-18 UNC in | G: | 1.38 |
| N: | 4.31 | D: | 2.06 |
| K: | 2.09 in | U: | 0.625 in |
| LM: | 6.7 | AK: | 4.5 |
| AJ: | 5.88 | L: | 4.45 in |
| A: | 3.56 | F: | 2.75 |
| BF: | 0.41 | BD: | 6.5 |
| O*: | 1.84 in | T: | 0.875 |
Technical Specifications
| Output HP: | 1.466 | Thrust Rating - output shaft: | 976 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.625 | Series Code: | GR |
| Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | LR | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 1.625 | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.38 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Output Style: | D | Product Type: | Worm Speed Reducer |
| Ratio: | 10:1 | Output Key: | 3/16 X 1.38 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Series Style: | GR-BM-D |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BM818 | Assembly: | BM-D |
| Overhung Load: | 1,200 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 528 in/lbs |
General Specifications
| UPC: | 690310007464 | Weight: | 26.00 LB |

