Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-60-L-56
Part #:GR8180118.00
Catalog #:GR-BMQ818-60-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.06 | C: | 5.75 in |
| AK: | 4.5 | I: | 3.24 in |
| K: | 2.09 in | T: | 0.875 |
| BE: | 0.38 in | F: | 2.75 |
| D: | 2.06 | RQ: | 3.59 in |
| J: | 4.19 in | N: | 4.31 |
| G: | 1.38 | AJ: | 5.88 |
| BD: | 6.5 | O: | 2.05 in |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| BF: | 0.41 | H-Tap size: | 5/16-18 UNC in |
| A: | 3.56 | TAP Depth: | 0.63 in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output HP: | 0.288 |
| Mounting Style: | Base | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-BMQ-L |
| Frame Size: | 56C | Output Style: | L |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | L |
| Keyway: | 3/16 X 3/32 | Series Code: | GR |
| Input HP: | 0.449 | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 29 | Output Key: | 3/16 X 1.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BMQ818 |
| Ratio Range: | 60:1 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Quill Diameter (in): | 0.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1144 |
| Product Type: | Worm Speed Reducer | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.449 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 623 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007631 | Weight: | 27.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

