Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-80-R-56
Part #:GR8180131.00
Catalog #:GR-BMQ818-80-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 3.59 in |
| AJ: | 5.88 | AK: | 4.5 |
| J: | 4.19 in | BF: | 0.41 |
| O: | 2.05 in | I: | 3.24 in |
| BD: | 6.5 | D: | 2.06 |
| LQ: | 4.09 in | G: | 1.38 |
| K: | 2.09 in | T: | 0.875 |
| Center Distance (in): | 1.75 in | N: | 4.31 |
| C: | 5.75 in | F: | 2.75 |
| B: | 5.06 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.56 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output Shaft Orientation: | R |
| Frame Size: | 56C | Series Style: | GR-BMQ-R |
| Output Style: | R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Output Shaft Assembly Code: | R | Output HP: | 0.124 |
| Output Key: | 3/16 X 1.38 | Overhung Load: | 1,200 |
| Series Code: | GR | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.208 |
| Product Type: | Right Angle | Center Distance (in): | 1.75 |
| Assembly: | BMQ-R | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1144 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Quill Diameter (in): | 0.625 in | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.208 | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Input Bore (C Face): | 0.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ818 |
| Motor Frame Size: | 56 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 356 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007761 | Weight: | 27.00 LB |

