Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-50-D-56
Part #:GR8180141.00
Catalog #:GR-BMQ818-50-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | D: | 2.06 |
| BE: | 0.38 in | C: | 5.75 in |
| I: | 3.24 in | BF: | 0.41 |
| J: | 4.19 in | B: | 5.06 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| T: | 0.875 | AJ: | 5.88 |
| RQ: | 3.59 in | LQ: | 4.09 in |
| O: | 2.05 in | O*: | 1.84 in |
| BD: | 6.5 | AK: | 4.5 |
| K: | 2.09 in | N: | 4.31 |
| H-Tap size: | 5/16-18 UNC in | A: | 3.56 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.38 | Mounting Style: | Base |
| Output Style: | D | Keyway: | 3/16 X 3/32 |
| Input HP: | 0.515 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Overhung Load: | 1,200 |
| Input RPM: | 1,750 | Series Style: | GR-BMQ-D |
| Output Shaft Orientation: | LR | Output HP: | 0.352 |
| Center Distance (in): | 1.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Input HP @ 1750 RPM: | 0.515 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Model Code: | BMQ818 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.625 in |
| Ratio: | 50:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007860 | Weight: | 27.00 LB |

