Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-15-L-140
Part #:GR8180148.00
Catalog #:GR-BMQ818-15-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | AK: | 4.5 |
| C: | 5.75 in | F: | 2.75 |
| D: | 2.06 | BE: | 0.38 in |
| RQ: | 3.59 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | I: | 3.24 in |
| BF: | 0.41 | T: | 0.875 |
| AJ: | 5.88 | BD: | 6.5 |
| N: | 4.31 | B: | 5.06 |
| LQ: | 4.09 in | O: | 2.05 in |
| J: | 4.19 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.56 | TAP Depth: | 0.63 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input HP: | 1.224 |
| Series Style: | GR-BMQ-L | Output Shaft Orientation: | L |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Output RPM: | 116 | Frame Size: | 140TC |
| Output Key: | 3/16 X 1.38 | Keyway: | 3/16 X 3/32 |
| Overhung Load: | 1,200 | Output HP: | 1.058 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Style: | L |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Assembly: | BMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ818 |
| Output Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.224 |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Input Quill Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 571 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007938 | Weight: | 27.00 LB |

