Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-20-L-140
Part #:GR8180149.00
Catalog #:GR-BMQ818-20-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| K: | 2.09 in | F: | 2.75 |
| B: | 5.06 | O: | 2.05 in |
| J: | 4.19 in | N: | 4.31 |
| G: | 1.38 | LQ: | 4.09 in |
| RQ: | 3.59 in | D: | 2.06 |
| BD: | 6.5 | AK: | 4.5 |
| C: | 5.75 in | T: | 0.875 |
| I: | 3.24 in | BE: | 0.38 in |
| BF: | 0.41 | TAP Depth: | 0.63 in |
| A: | 3.56 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output HP: | 0.875 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 87 | Output Style: | L |
| Keyway: | 3/16 X 3/32 | Series Style: | GR-BMQ-L |
| Output Shaft Assembly Code: | L | Input Style: | C-Face Quill |
| Series Code: | GR | Input HP: | 1.046 |
| Output Key: | 3/16 X 1.38 | No. of Gear Reductions: | Single |
| Overhung Load: | 1,200 | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Model Code: | BMQ818 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Center Distance (in): | 1.75 |
| Input Quill Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.046 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 630 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007945 | Weight: | 27.00 LB |

