Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-30-L-140
Part #:GR8180151.00
Catalog #:GR-BMQ818-30-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | O: | 2.05 in |
| I: | 3.24 in | BF: | 0.41 |
| J: | 4.19 in | H-Tap size: | 5/16-18 UNC in |
| G: | 1.38 | T: | 0.875 |
| AJ: | 5.88 | K: | 2.09 in |
| C: | 5.75 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| BD: | 6.5 | N: | 4.31 |
| Center Distance (in): | 1.75 in | B: | 5.06 |
| LQ: | 4.09 in | F: | 2.75 |
| A: | 3.56 | RQ: | 3.59 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Input Style: | C-Face Quill |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 1,200 | Output Shaft Orientation: | L |
| Motor Frame Size: | 140 | Output Style: | L |
| Output HP: | 0.569 | Assembly: | BMQ-L |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input HP: | 0.741 | Model Code: | BMQ818 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/16 x 1.38 | Input HP @ 1750 RPM: | 0.741 |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Output RPM: | 58 |
| Reducer Style: | Worm - Right Angle | Series Style: | GR-BMQ-L |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 614 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310007952 | Weight: | 27.00 LB |

