Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-15-D-140
Part #:GR8180172.00
Catalog #:GR-BMQ818-15-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | K: | 2.09 in |
| Center Distance (in): | 1.75 in | A: | 3.56 |
| C: | 5.75 in | F: | 2.75 |
| O: | 2.05 in | AK: | 4.5 |
| BE: | 0.38 in | N: | 4.31 |
| G: | 1.38 | J: | 4.19 in |
| RQ: | 3.59 in | AJ: | 5.88 |
| LQ: | 4.09 in | O*: | 1.84 in |
| BF: | 0.41 | I: | 3.24 in |
| B: | 5.06 | H-Tap size: | 5/16-18 UNC in |
| T: | 0.875 | D: | 2.06 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Model Code: | BMQ818 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Output Diameter (in): | 0.875 in | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.224 |
| Center Distance (in): | 1.75 | Output HP: | 1.058 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Frame Size: | 140TC |
| Input HP: | 1.224 | Mounting Style: | Base |
| Input Diameter (in): | 0.875 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Code: | GR |
| Series Style: | GR-BMQ-D | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.38 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load: | 1,200 |
| Output RPM: | 116 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | LR | Ratio: | 15:1 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Output Style: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 571 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008119 | Weight: | 27.00 LB |

