Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-60-L-48
Part #:GR8180190.00
Catalog #:GR-BM818-60-L-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| AK: | 3 | AJ: | 3.75 |
| BE: | 0.38 in | K: | 2.09 in |
| LM: | 6.26 | T: | 0.875 |
| U: | 0.625 in | B: | 5.06 |
| O: | 2.05 in | TAP Depth: | 0.63 in |
| A: | 3.56 | N: | 4.31 |
| H-Tap size: | 5/16-18 UNC in | D: | 2.06 |
| G: | 1.38 | BF: | 0.28 |
| J: | 4.19 in | I: | 3.24 in |
| L: | 4.45 in | F: | 2.75 |
| BD: | 4.36 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Frame Size: | 48CZ | Motor Frame Size: | 48 |
| Output HP: | 0.288 | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Model Code: | BM818 |
| Input HP: | 0.449 | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | Series Code: | GR |
| Input RPM: | 1,750 | Output Style: | L |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,200 |
| Input Bore (C Face): | 0.5 | Input HP @ 1750 RPM: | 0.449 |
| Shaft Seal Material: | Viton | Output RPM: | 29 |
| Series Style: | GR-BM-L | Input Keyway: | 3/16 X 1.38 in |
| Input Keyway (C Face): | 1/8 x 1/16 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Output Key: | 3/16 x 1.38 |
| Ratio Range: | 60:1 | Mounting Style: | Base |
| Ratio: | 60:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Assembly: | BM-L |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 623 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008171 | Weight: | 26.00 LB |

