Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-100-L-48
Part #:GR8180228.00
Catalog #:GR-BMQ818-100-L-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | J: | 4.19 in |
| K: | 2.09 in | TAP Depth: | 0.63 in |
| T: | 0.875 | O: | 2.05 in |
| H-Tap size: | 5/16-18 UNC in | BF: | 0.28 |
| AK: | 3 | BE: | 0.38 in |
| N: | 4.31 | D: | 2.06 |
| G: | 1.38 | Center Distance (in): | 1.75 in |
| F: | 2.75 | I: | 3.24 in |
| AJ: | 3.75 | RQ: | 3.59 in |
| LQ: | 4.09 in | B: | 5.06 |
| A: | 3.56 | C: | 5.75 in |
Technical Specifications
| Input Bore (C Face): | 0.5 | Overhung Load: | 1,200 |
| Ratio: | 100:1 | Input HP: | 0.141 |
| Output RPM: | 17 | Thrust Rating - output shaft: | 1144 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Model Code: | BMQ818 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output Style: | L | Gear Type: | Worm |
| Output Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 48 | Input Keyway (C Face): | 1/8 x 1/16 |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Assembly: | BMQ-L |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Frame Size: | 48CZ | Input RPM: | 1,750 |
| Series Style: | GR-BMQ-L | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.141 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.077 | Series Code: | GR |
| Output Key: | 3/16 x 1.38 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310008256 | Weight: | 27.00 LB |

