Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-40-R-48
Part #:GR8180236.00
Catalog #:GR-BMQ818-40-R-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | A: | 3.56 |
| RQ: | 3.59 in | LQ: | 4.09 in |
| J: | 4.19 in | K: | 2.09 in |
| BE: | 0.38 in | I: | 3.24 in |
| BD: | 4.36 | T: | 0.875 |
| O: | 2.05 in | B: | 5.06 |
| TAP Depth: | 0.63 in | F: | 2.75 |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| AK: | 3 | AJ: | 3.75 |
| C: | 5.75 in | BF: | 0.28 |
| G: | 1.38 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Overhung Load: | 1,200 | Input HP @ 1750 RPM: | 0.609 |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 48 | Input Bore (C Face): | 0.5 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | R |
| Output Shaft Orientation: | R | Model Code: | BMQ818 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 0.609 | Service Factor: | 1 |
| Series Style: | GR-BMQ-R | Shaft Seal Material: | Viton |
| Output RPM: | 43 | Input Diameter (in): | 0.5 in |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.75 | Frame Size: | 48CZ |
| Output Style: | R | Output Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Output HP: | 0.44 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 x 1.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/8 x 1/16 | Thrust Rating - output shaft: | 1144 |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 634 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310008270 | Weight: | 27.00 LB |

