Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ818-10-D-48
Part #:GR8180243.00
Catalog #:GR-BMQ818-10-D-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | LQ: | 4.09 in |
| AK: | 3 | C: | 5.75 in |
| BF: | 0.28 | AJ: | 3.75 |
| G: | 1.38 | K: | 2.09 in |
| F: | 2.75 | O*: | 1.84 in |
| I: | 3.24 in | D: | 2.06 |
| RQ: | 3.59 in | BE: | 0.38 in |
| B: | 5.06 | T: | 0.875 |
| O: | 2.05 in | BD: | 4.36 |
| J: | 4.19 in | N: | 4.31 |
| TAP Depth: | 0.63 in | A: | 3.56 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output Shaft Assembly Code: | D | Output Shaft Orientation: | LR |
| Overhung Load: | 1,200 | Series Code: | GR |
| Series Style: | GR-BMQ-D | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output RPM: | 175 |
| Output Style: | D | Frame Size: | 48CZ |
| Input HP: | 1.625 | Mounting Style: | Base |
| Input RPM: | 1,750 | Output HP: | 1.466 |
| Output Key: | 3/16 X 1.38 | Keyway: | 1/8 X 1/16 |
| Input Style: | C-Face Quill | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.625 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Motor Frame Size: | 48 | Thrust Rating - output shaft: | 976 |
| Assembly: | BMQ-D | Gear Type: | Worm |
| Model Code: | BMQ818 | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Input Quill Diameter (in): | 0.5 in |
| Input Diameter (in): | 0.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.5 | Input Keyway (C Face): | 1/8 x 1/16 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 528 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310133880 | Weight: | 27.00 LB |

