Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM818-7.5-H1-56-16
Part #:GR8180514.16
Catalog #:GR-HM818-7.5-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.28 |
| BE: | 0.38 in | AB: | 4.56 |
| L: | 4.45 in | U: | 0.625 in |
| C: | 5.75 in | AG: | 5.5 |
| AF: | 0.75 | B: | 5.19 |
| AA: | 6.19 | Center Distance (in): | 1.75 in |
| LM: | 6.7 | BF: | 0.41 |
| G: | 1.38 | H: | 0.53 in |
| F: | 2.75 | J: | 4.19 in |
| D: | 2.06 | AK: | 4.5 |
| V: | 1.44 in | BD: | 6.5 |
| I: | 3.24 in | R: | 0.75 in |
| AE1: | 0.49 | AD: | 4.73 |
| T: | 1 |
Technical Specifications
| Frame Size: | 56C | Bore Code: | 16 |
| Output RPM: | 233 | Series Style: | GR-HM-H1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Input RPM: | 1,750 |
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Output HP: | 1.745 | Output Key: | 1/4 X 2.50 |
| Input HP: | 1.909 | Output Shaft Orientation: | H1 |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 868 |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 1.909 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HM818 | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Keyway: | 3/16 X 1.38 in | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 471 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008591 | Weight: | 27.00 LB |

