Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM818-40-H1-56-16
Part #:GR8180520.16
Catalog #:GR-HM818-40-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.7 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | T: | 1 |
| AE1: | 0.49 | V: | 1.44 in |
| U: | 0.625 in | BD: | 6.5 |
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | B: | 5.19 |
| D: | 2.06 | J: | 4.19 in |
| C: | 5.75 in | BF: | 0.41 |
| I: | 3.24 in | AG: | 5.5 |
| L: | 4.45 in | G: | 1.38 |
| AE2: | 0.28 | F: | 2.75 |
Technical Specifications
| Output Style: | H1 | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 1.000 in | Output HP: | 0.44 |
| Output RPM: | 43 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 1/4 X 2.5 |
| Series Style: | GR-HM-H1 | Mounting Style: | Shaft Mount |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.609 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Input Bore (C Face): | 0.625 |
| Model Code: | HM818 | Output Shaft Orientation: | H1 |
| Ratio: | 40:1 | Input HP: | 0.609 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Frame Size: | 56C | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310008690 | Weight: | 27.00 LB |

