Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HM818-60-H1-56-16
Part #:GR8180522.16
Catalog #:GR-HM818-60-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.49 | AG: | 5.5 |
| Center Distance (in): | 1.75 in | AJ: | 5.88 |
| AE2: | 0.28 | U: | 0.625 in |
| D: | 2.06 | B: | 5.19 |
| AD: | 4.73 | AK: | 4.5 |
| G: | 1.38 | I: | 3.24 in |
| BD: | 6.5 | T: | 1 |
| BE: | 0.38 in | J: | 4.19 in |
| LM: | 6.7 | C: | 5.75 in |
| V: | 1.44 in | L: | 4.45 in |
| BF: | 0.41 | F: | 2.75 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Series Style: | GR-HM-H1 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.5 | Input HP: | 0.449 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM818 | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.449 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Series Code: | GR |
| Center Distance (in): | 1.75 | Frame Size: | 56C |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Style: | H1 | Output RPM: | 29 |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 0.288 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Worm Speed Reducer |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 623 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008720 | Weight: | 27.00 LB |

