Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-5-H1-56-10
Part #:GR8180537.10
Catalog #:GR-HMQ818-5-H1-56-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | BD: | 6.5 |
| V: | 1.44 in | LQ: | 4.09 in |
| G: | 1.38 | BE: | 0.38 in |
| F: | 2.75 | AJ: | 5.88 |
| I: | 3.24 in | AG: | 5.5 |
| B: | 5.19 | BF: | 0.41 |
| AE1: | 0.49 | J: | 4.19 in |
| AK: | 4.5 | AD: | 4.73 |
| H: | 0.53 in | AA: | 6.19 |
| AF: | 0.75 | Center Distance (in): | 1.75 in |
| AB: | 4.56 | R: | 0.75 in |
| C: | 5.75 in | RQ: | 3.59 in |
| AE2: | 0.28 | T: | 0.625 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/16 X 1.50 | Frame Size: | 56C |
| Input HP: | 2.6 | Output Style: | H1 |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Quill |
| Mounting Style: | Shaft Mount | Output HP: | 2.422 |
| Output RPM: | 350 | Series Style: | GR-HMQ-H1 |
| Keyway: | 3/16 X 3/32 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Bore Code: | 10 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.75 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | HMQ818 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Input Quill Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 2.6 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 793 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Ratio: | 5:1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio Range: | 5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 436 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008836 | Weight: | 26.00 LB |

