Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-7.5-H1-56-12
Part #:GR8180538.12
Catalog #:GR-HMQ818-7.5-H1-56-12
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | I: | 3.24 in |
| AE1: | 0.49 | B: | 5.19 |
| AF: | 0.75 | AE2: | 0.28 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| F: | 2.75 | AB: | 4.56 |
| BF: | 0.41 | AD: | 4.73 |
| AA: | 6.19 | V: | 1.44 in |
| G: | 1.38 | D: | 2.06 |
| BE: | 0.38 in | L: | 4.45 in |
| R: | 0.75 in | AJ: | 5.88 |
| LQ: | 4.09 in | H: | 0.53 in |
| J: | 4.19 in | U: | 0.625 in |
| AK: | 4.5 | BD: | 6.5 |
| AG: | 5.5 | RQ: | 3.59 in |
| T: | 0.75 |
Technical Specifications
| Output HP: | 1.745 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Frame Size: | 56C |
| Series Style: | GR-HMQ-H1 | Output Shaft Orientation: | H1 |
| Bore Code: | 12 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Output Key: | 3/16 X 1.50 |
| Input HP: | 1.909 | Output RPM: | 233 |
| Keyway: | 3/16 X 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Quill Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 868 | Center Distance (in): | 1.75 |
| Model Code: | HMQ818 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56 |
| Service Factor: | 1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.909 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Motor HP Rating: | 1.5 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 690310008874 | Weight: | 26.00 LB |

