Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-15-H1-56-14
Part #:GR8180540.14
Catalog #:GR-HMQ818-15-H1-56-14
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | AE2: | 0.28 |
| BF: | 0.41 | G: | 1.38 |
| J: | 4.19 in | RQ: | 3.59 in |
| LQ: | 4.09 in | AG: | 5.5 |
| B: | 5.19 | D: | 2.06 |
| AK: | 4.5 | AE1: | 0.49 |
| T: | 0.875 | I: | 3.24 in |
| BD: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | Center Distance (in): | 1.75 in |
| V: | 1.44 in | AD: | 4.73 |
| C: | 5.75 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Assembly: | HMQ-H1 |
| Output HP: | 1.058 | Product Type: | Right Angle |
| Model Code: | HMQ818 | Frame Size: | 56C |
| Center Distance (in): | 1.75 | Output RPM: | 116 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Bore Code: | 14 | Input Diameter (in): | 0.625 in |
| Output Style: | H1 | Series Code: | GR |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Orientation: | H1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP: | 1.224 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Key: | 3/16 X 1.50 |
| Series Style: | GR-HMQ-H1 | Input HP @ 1750 RPM: | 1.224 |
| Ratio: | 15:1 | Mounting Style: | Shaft Mount |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Torque Rating (in-lb): | 571 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008959 | Weight: | 26.00 LB |

