Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-15-H1-56-16
Part #:GR8180540.16
Catalog #:GR-HMQ818-15-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.5 | AB: | 4.56 |
| AJ: | 5.88 | F: | 2.75 |
| AE1: | 0.49 | D: | 2.06 |
| AF: | 0.75 | AK: | 4.5 |
| H: | 0.53 in | M: | 1.76 |
| Center Distance (in): | 1.75 in | AD: | 4.73 |
| AE2: | 0.28 | BE: | 0.38 in |
| R: | 0.75 in | G: | 1.38 |
| B: | 5.19 | C: | 5.75 in |
| J: | 4.19 in | RQ: | 3.59 in |
| LQ: | 4.09 in | AA: | 6.19 |
| L: | 4.45 in | V: | 1.44 in |
| BF: | 0.41 | BD: | 6.5 |
| I: | 3.24 in | U: | 0.625 in |
| T: | 1 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.5 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 116 | Series Code: | GR |
| Input HP: | 1.224 | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Output HP: | 1.058 |
| Series Style: | GR-HMQ-H1 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Frame Size: | 56C | Bore Code: | 16 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ818 | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Motor HP Rating: | 1 |
| Input HP @ 1750 RPM: | 1.224 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.625 in |
| Ratio: | 15:1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 571 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310008966 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

