Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-20-H1-56-16
Part #:GR8180541.16
Catalog #:GR-HMQ818-20-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | AE2: | 0.28 |
| AK: | 4.5 | R: | 0.75 in |
| F: | 2.75 | I: | 3.24 in |
| AB: | 4.56 | AA: | 6.19 |
| V: | 1.44 in | AE1: | 0.49 |
| L: | 4.45 in | C: | 5.75 in |
| AD: | 4.73 | U: | 0.625 in |
| D: | 2.06 | BF: | 0.41 |
| H: | 0.53 in | G: | 1.38 |
| RQ: | 3.59 in | AF: | 0.75 |
| AG: | 5.5 | BE: | 0.38 in |
| AJ: | 5.88 | J: | 4.19 in |
| M: | 1.76 | B: | 5.19 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| T: | 1 |
Technical Specifications
| Series Style: | GR-HMQ-H1 | Output Style: | H1 |
| Input HP: | 1.046 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Output Key: | 1/4 X 2.5 | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Output HP: | 0.875 |
| Frame Size: | 56C | Keyway: | 3/16 X 3/32 |
| Bore Code: | 16 | Output RPM: | 87 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 1.046 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input Quill Diameter (in): | 0.625 in |
| Service Factor: | 1 | Motor HP Rating: | 1 |
| Model Code: | HMQ818 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.38 in | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 630 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310009000 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

