Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-25-H1-56-16
Part #:GR8180542.16
Catalog #:GR-HMQ818-25-H1-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | H: | 0.53 in |
| L: | 4.45 in | J: | 4.19 in |
| LQ: | 4.09 in | BF: | 0.41 |
| AK: | 4.5 | AD: | 4.73 |
| Center Distance (in): | 1.75 in | AE2: | 0.28 |
| AB: | 4.56 | U: | 0.625 in |
| R: | 0.75 in | RQ: | 3.59 in |
| C: | 5.75 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 6.5 |
| AA: | 6.19 | AE1: | 0.49 |
| B: | 5.19 | V: | 1.44 in |
| AF: | 0.75 | G: | 1.38 |
| D: | 2.06 | F: | 2.75 |
| M: | 1.76 | AG: | 5.5 |
| T: | 1 |
Technical Specifications
| Input Style: | C-Face Quill | Keyway: | 3/16 X 3/32 |
| Mounting Style: | Shaft Mount | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Output HP: | 0.715 |
| Series Style: | GR-HMQ-H1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 70 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Output Style: | H1 | Series Code: | GR |
| Input HP: | 0.884 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Quill Diameter (in): | 0.625 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.884 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Center Distance (in): | 1.75 |
| Ratio: | 25:1 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Motor HP Rating: | 0.75 |
| Model Code: | HMQ818 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 644 in/lbs |
General Specifications
| UPC: | 690310009024 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

