Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-30-H1-56-12
Part #:GR8180543.12
Catalog #:GR-HMQ818-30-H1-56-12
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | AG: | 5.5 |
| AK: | 4.5 | U: | 0.625 in |
| AE2: | 0.28 | AD: | 4.73 |
| G: | 1.38 | F: | 2.75 |
| C: | 5.75 in | BD: | 6.5 |
| H: | 0.53 in | I: | 3.24 in |
| B: | 5.19 | L: | 4.45 in |
| M: | 1.76 | J: | 4.19 in |
| BF: | 0.41 | RQ: | 3.59 in |
| AE1: | 0.49 | AF: | 0.75 |
| R: | 0.75 in | AJ: | 5.88 |
| AB: | 4.56 | BE: | 0.38 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| V: | 1.44 in | AA: | 6.19 |
| T: | 0.75 |
Technical Specifications
| Output HP: | 0.569 | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 58 |
| Frame Size: | 56C | Keyway: | 3/16 X 3/32 |
| Series Code: | GR | Input HP: | 0.741 |
| Bore Code: | 12 | Output Shaft Orientation: | H1 |
| Output Key: | 3/16 X 1.50 | Mounting Style: | Shaft Mount |
| Series Style: | GR-HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Input Style: | C-Face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.741 | Gear Type: | Worm |
| Service Factor: | 1 | Motor HP Rating: | 0.75 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 3/16 X 1.38 in |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.750 in |
| Ratio: | 30:1 | Model Code: | HMQ818 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310009048 | Weight: | 26.00 LB |

