Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ818-60-H1-140-16
Part #:GR8180558.16
Catalog #:GR-HMQ818-60-H1-140-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 4.56 |
| RQ: | 3.59 in | AJ: | 5.88 |
| I: | 3.24 in | H: | 0.53 in |
| J: | 4.19 in | G: | 1.38 |
| B: | 5.19 | AE2: | 0.28 |
| C: | 5.75 in | AG: | 5.5 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 1.75 in | AE1: | 0.49 |
| V: | 1.44 in | AA: | 6.19 |
| F: | 2.75 | AD: | 4.73 |
| D: | 2.06 | LQ: | 4.09 in |
| R: | 0.75 in | BD: | 6.5 |
| AF: | 0.75 | T: | 1 |
Technical Specifications
| Input HP: | 0.449 | Mounting Style: | Shaft Mount |
| Frame Size: | 140TC | Output Shaft Assembly Code: | H1 |
| Output Shaft Orientation: | H1 | Series Code: | GR |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Bore Code: | 16 | Output HP: | 0.288 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output Style: | H1 | Series Style: | GR-HMQ-H1 |
| Output RPM: | 29 | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Quill Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.449 |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1 in |
| Model Code: | HMQ818 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.75 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Torque Rating (in-lb): | 623 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310009369 | Weight: | 26.00 LB |

