Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-CM818-15-L-56
Part #:GR8181040.00
Catalog #:GR-CM818-15-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.44 in | AJ: | 5.88 |
| BE: | 0.38 in | J: | 5.88 in |
| D: | 2.06 | BF: | 0.41 |
| T: | 0.875 | X: | 1.81 in |
| LM: | 6.7 | AK: | 4.5 |
| N: | 4.28 | BD: | 6.5 |
| U: | 0.625 in | B: | 6.64 |
| I: | 3.24 in | R: | 2.13 in |
| Center Distance (in): | 1.75 in | L: | 4.45 in |
| A: | 4.5 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Series Style: | GR-CM-L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Coupled |
| Output HP: | 1.058 | Output Shaft Assembly Code: | L |
| Series Code: | GR | Mounting Style: | C Flange Mounted Output Shaft |
| Overhung Load: | 1,200 | Output RPM: | 116 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Tap Size: | 3/8-16 UNC | Output Shaft Orientation: | L |
| Input HP: | 1.224 | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Frame Size: | 56C |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Input Diameter (in): | 0.625 in | Input Quill Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.875 in | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Center Distance (in): | 1.75 |
| Assembly: | CM-L | Product Type: | Right Angle |
| Model Code: | CM818 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310136942 | Weight: | 28.00 LB |

