Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-CM818-40-L-140
Part #:GR8181080.00
Catalog #:GR-CM818-40-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | L: | 4.45 in |
| BF: | 0.41 | B: | 6.64 |
| AK: | 4.5 | R: | 2.13 in |
| U: | 0.625 in | I: | 3.24 in |
| J: | 5.88 in | LM: | 6.7 |
| AJ: | 5.88 | BE: | 0.38 in |
| X: | 1.81 in | N: | 4.28 |
| T: | 0.875 | Center Distance (in): | 1.75 in |
| C: | 5.44 in | D: | 2.06 |
| A: | 4.5 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Output Key: | 3/16 X 1.38 | Overhung Load: | 1,200 |
| Tap Size: | 3/8-16 UNC | Output HP: | 0.44 |
| Series Code: | GR | Output RPM: | 43 |
| Input HP: | 0.609 | No. of Gear Reductions: | Single |
| Mounting Style: | C Flange Mounted Output Shaft | Output Shaft Orientation: | L |
| Input Style: | C-Face Coupled | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Style: | L |
| Series Style: | GR-CM-L | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | CM-L |
| Input Quill Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | CM818 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 1.75 | Ratio: | 40:1 |
| Input Keyway: | 1/8 X 1.00 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 634 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310167366 | Weight: | 26.00 LB |

