Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ818-30-HL-56-16
Part #:GR8186076.00
Catalog #:GR-FHMQ818-30-HL-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 0.38 in | AK: | 4.5 |
| D: | 2.06 | X: | 5.88 in |
| I: | 3.24 in | N: | 4.31 |
| M: | 1.76 | Center Distance (in): | 1.75 in |
| R: | 3.18 in | LQ: | 4.09 in |
| U: | 0.625 in | H: | 0.03 in |
| BF: | 0.41 | Y: | 5 in |
| L: | 4.45 in | BD: | 6.5 |
| C: | 5.75 in | B: | 5.06 |
| RQ: | 3.59 in | A: | 3.56 |
| T: | 1 |
Technical Specifications
| Series Style: | GR-FHMQ-HL | Output Style: | HL |
| Output Shaft Orientation: | HL | Output RPM: | 58 |
| Keyway: | 3/16 X 3/32 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | HL | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GR | Input HP: | 0.741 |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Output HP: | 0.569 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Flange Mounted Hollow Output Bore |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.38 in |
| Motor Frame Size: | 56C | Input Quill Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Center Distance (in): | 1.75 | Assembly: | FHMQ-HL |
| Shaft Seal Material: | Viton | Model Code: | FHMQ818 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor HP Rating: | 0.75 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.741 |
| Reduction: | Single | Output Shaft Direction: | HL |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 614 in/lbs |
General Specifications
| UPC: | 690310099735 | Weight: | 27.00 LB |
| Packaged Length: | 14.69 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 11.81 IN |

