Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-FHMQ818-10-HL-56-16
Part #:GR8186077.00
Catalog #:GR-FHMQ818-10-HL-56-16
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | AJ: | 5.88 |
| V: | 0.38 in | Y: | 5 in |
| B: | 5.06 | U: | 0.625 in |
| H: | 0.03 in | R: | 3.18 in |
| N: | 4.31 | X: | 5.88 in |
| Center Distance (in): | 1.75 in | BF: | 0.41 |
| RQ: | 3.59 in | I: | 3.24 in |
| D: | 2.06 | BD: | 6.5 |
| LQ: | 4.09 in | C: | 5.75 in |
| BE: | 0.38 in | L: | 4.45 in |
| AK: | 4.5 | T: | 1 |
| A: | 3.56 |
Technical Specifications
| Output HP: | 1.466 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Style: | HL | Output Shaft Assembly Code: | HL |
| Mounting Style: | Flange Mounted Hollow Output Bore | Input HP: | 1.625 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Code: | GR | Bore Code: | 16 |
| Output RPM: | 175 | Output Shaft Orientation: | HL |
| Series Style: | GR-FHMQ-HL | Output Key: | 1/4 X 2.50 |
| Keyway: | 3/16 X 3/32 | Frame Size: | 56C |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Ratio: | 10:1 | Input Quill Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | FHMQ818 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 976 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Motor HP Rating: | 1.5 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.38 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | FHMQ-HL |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | HL |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 528 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310147986 | Weight: | 27.00 LB |

