Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B824-10-L
Part #:GR8240003.00
Catalog #:GR-B824-10-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | L: | 5.51 in |
| M: | 2.38 | I: | 3.77 in |
| F: | 2.88 | J: | 5 in |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| G: | 1.44 | D: | 2.5 |
| U: | 0.75 in | T: | 1.125 |
| N: | 5.14 | K: | 2.5 in |
| B: | 6.12 | O*: | 2.44 in |
| H-Tap size: | 3/8-16 UNC in | A: | 4.06 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Series Style: | GR-B-L |
| Output Shaft Orientation: | L | Output RPM: | 175 |
| Output HP: | 3.253 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 1.75 | Input HP: | 3.564 |
| Mounting Style: | Base | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Series Code: | GR |
| Overhung Load: | 1,770 | Output Style: | L |
| Input HP @ 1750 RPM: | 3.564 | Assembly: | B-L |
| Ratio: | 10:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | B824 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Thrust Rating - output shaft: | 1820 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.125 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1172 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310010730 | Weight: | 40.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

