Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B824-25-R
Part #:GR8240018.00
Catalog #:GR-B824-25-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | F: | 2.88 |
| TAP Depth: | 0.69 in | N: | 5.14 |
| G: | 1.44 | O: | 2.66 in |
| A: | 4.06 | I: | 3.77 in |
| J: | 5 in | T: | 1.125 |
| B: | 6.12 | H-Tap size: | 3/8-16 UNC in |
| M: | 2.38 | K: | 2.5 in |
| L: | 5.51 in | C: | 6.94 in |
| Center Distance (in): | 2.38 in | D: | 2.5 |
Technical Specifications
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Style: | R |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Assembly: | B-R |
| Output RPM: | 70 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Style: | GR-B-R | Gear Type: | Worm |
| Output HP: | 1.615 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 x 1.75 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.38 |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Model Code: | B824 | Input HP: | 1.967 |
| Overhung Load: | 1,770 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.967 | Output Shaft Orientation: | R |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Series Code: | GR |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1454 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310010877 | Weight: | 40.00 LB |

