Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B824-60-R
Part #:GR8240022.00
Catalog #:GR-B824-60-R
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.38 in |
| F: | 2.88 | M: | 2.38 |
| L: | 5.51 in | N: | 5.14 |
| O: | 2.66 in | B: | 6.12 |
| G: | 1.44 | J: | 5 in |
| K: | 2.5 in | I: | 3.77 in |
| C: | 6.94 in | O*: | 2.44 in |
| D: | 2.5 | T: | 1.125 |
| TAP Depth: | 0.69 in | A: | 4.06 |
| H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Output HP: | 0.656 | Reducer Style: | Worm - Right Angle |
| Input Style: | Solid Shaft | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Series Code: | GR |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Input HP: | 0.967 | Overhung Load: | 1,770 |
| Output Style: | R | Output Shaft Orientation: | R |
| Output Key: | 1/4 X 1.75 | No. of Gear Reductions: | Single |
| Series Style: | GR-B-R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Input Diameter (in): | 0.75 in |
| Assembly: | B-R | Output Diameter (in): | 1.125 in |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 60:1 | Model Code: | B824 |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.967 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1418 in/lbs |
General Specifications
| UPC: | 690310010914 | Weight: | 40.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

