Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-25-L-56
Part #:GR8240042.00
Catalog #:GR-BM824-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AJ: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.38 in |
| K: | 2.5 in | G: | 1.44 |
| D: | 2.5 | O: | 2.66 in |
| T: | 1.125 | C: | 6.94 in |
| LM: | 7.76 | I: | 3.77 in |
| BF: | 0.41 | H-Tap size: | 3/8-16 UNC in |
| BD: | 6.5 | A: | 4.06 |
| N: | 5.14 | AK: | 4.5 |
| TAP Depth: | 0.69 in | B: | 6.12 |
| BE: | 0.38 in | L: | 5.51 in |
| J: | 5 in |
Technical Specifications
| Output Style: | L | Product Type: | Right Angle |
| Series Style: | GR-BM-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | BM824 | Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Orientation: | L |
| Input HP: | 1.967 | Shaft Seal Material: | Viton |
| Overhung Load: | 1,770 | Input Bore (C Face): | 0.625 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Reducer Style: | Worm - Right Angle | Output HP: | 1.615 |
| Output Shaft Assembly Code: | L | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 x 1.75 | Motor Frame Size: | 56 |
| Gear Type: | Worm | Center Distance (in): | 2.38 |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Input HP @ 1750 RPM: | 1.967 | Assembly: | BM-L |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1454 in/lbs |
General Specifications
| UPC: | 690310011096 | Weight: | 47.00 LB |

