Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-30-L-56
Part #:GR8240043.00
Catalog #:GR-BM824-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | B: | 6.12 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | L: | 5.51 in |
| Center Distance (in): | 2.38 in | I: | 3.77 in |
| N: | 5.14 | O: | 2.66 in |
| LM: | 7.76 | T: | 1.125 |
| J: | 5 in | D: | 2.5 |
| C: | 6.94 in | AJ: | 5.88 |
| O*: | 2.44 in | G: | 1.44 |
| K: | 2.5 in | BD: | 6.5 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| A: | 4.06 | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Style: | GR-BM-L |
| Output Style: | L | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | L | Output HP: | 1.317 |
| No. of Gear Reductions: | Single | Overhung Load: | 1,770 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Mounting Style: | No Base |
| Input RPM: | 1,750 | Input HP: | 1.653 |
| Output Key: | 1/4 X 1.75 | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | L | Series Code: | GR |
| Assembly: | BM-L | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Output Diameter (in): | 1.125 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BM824 |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.653 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1423 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310011102 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

