Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-7.5-R-56
Part #:GR8240050.00
Catalog #:GR-BM824-7.5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.06 | C: | 6.94 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| K: | 2.5 in | N: | 5.14 |
| D: | 2.5 | J: | 5 in |
| Center Distance (in): | 2.38 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 5.51 in | F: | 2.88 |
| T: | 1.125 | O: | 2.66 in |
| I: | 3.77 in | LM: | 7.76 |
| G: | 1.44 | BD: | 6.5 |
| B: | 6.12 | H-Tap size: | 3/8-16 UNC in |
| AJ: | 5.88 |
Technical Specifications
| Series Style: | GR-BM-R | Output HP: | 3.685 |
| Center Distance (in): | 2.38 | Output Shaft Orientation: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1659 |
| Ratio: | 7.5:1 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Mounting Style: | Base |
| Input RPM: | 1,750 | Output Key: | 1/4 x 1.75 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Overhung Load: | 1,770 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input HP: | 3.992 |
| Output Style: | R | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 3.992 |
| Assembly: | BM-R | Model Code: | BM824 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 995 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310011171 | Weight: | 47.00 LB |

