Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-100-R-56
Part #:GR8240060.00
Catalog #:GR-BM824-100-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 UNC in | LM: | 7.76 |
| AJ: | 5.88 | J: | 5 in |
| O: | 2.66 in | L: | 5.51 in |
| AK: | 4.5 | F: | 2.88 |
| D: | 2.5 | TAP Depth: | 0.69 in |
| C: | 6.94 in | Center Distance (in): | 2.38 in |
| T: | 1.125 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 6.5 |
| U: | 0.75 in | A: | 4.06 |
| N: | 5.14 | K: | 2.5 in |
| B: | 6.12 | I: | 3.77 in |
| G: | 1.44 |
Technical Specifications
| Output Shaft Orientation: | R | Input Keyway: | 3/16 X 1.63 in |
| Model Code: | BM824 | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Output Style: | R | Output RPM: | 17.5 |
| Series Code: | GR | Overhung Load: | 1,770 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.307 |
| Center Distance (in): | 2.38 | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output HP: | 0.18 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.75 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | BM-R |
| Output Key: | 1/4 x 1.75 | Series Style: | GR-BM-R |
| Input HP: | 0.307 | Ratio: | 100:1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 648 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310011270 | Weight: | 47.00 LB |

