Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-10-D-56
Part #:GR8240063.00
Catalog #:GR-BM824-10-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AK: | 4.5 |
| BD: | 6.5 | O: | 2.66 in |
| F: | 2.88 | Center Distance (in): | 2.38 in |
| I: | 3.77 in | U: | 0.75 in |
| A: | 4.06 | T: | 1.125 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 7.76 | BF: | 0.41 |
| TAP Depth: | 0.69 in | D: | 2.5 |
| C: | 6.94 in | N: | 5.14 |
| K: | 2.5 in | G: | 1.44 |
| O*: | 2.44 in | L: | 5.51 in |
| H-Tap size: | 3/8-16 UNC in | J: | 5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Series: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Series Code: | GR | Ratio: | 10:1 |
| Assembly: | BM-D | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 3.253 |
| Output Diameter (in): | 1.125 in | Model Code: | BM824 |
| Input HP: | 3.564 | Overhung Load: | 1,770 |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1820 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 3.564 | Output RPM: | 175 |
| Output Key: | 1/4 X 1.75 | Service Factor: | 1 |
| Center Distance (in): | 2.38 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.75 in | Series Style: | GR-BM-D |
| Output Shaft Assembly Code: | D | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1172 in/lbs |
General Specifications
| UPC: | 690310011287 | Weight: | 47.00 LB |

