Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-30-D-56
Part #:GR8240067.00
Catalog #:GR-BM824-30-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | C: | 6.94 in |
| N: | 5.14 | A: | 4.06 |
| BD: | 6.5 | BE: | 0.38 in |
| LM: | 7.76 | T: | 1.125 |
| J: | 5 in | Center Distance (in): | 2.38 in |
| B: | 6.12 | BF: | 0.41 |
| K: | 2.5 in | I: | 3.77 in |
| O*: | 2.44 in | O: | 2.66 in |
| AK: | 4.5 | L: | 5.51 in |
| TAP Depth: | 0.69 in | G: | 1.44 |
| AJ: | 5.88 | H-Tap size: | 3/8-16 UNC in |
| U: | 0.75 in | F: | 2.88 |
Technical Specifications
| Motor Frame Size: | 56C | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.653 | Product Type: | Worm Speed Reducer |
| Input Style: | Flexible Coupling Input | Output Style: | D |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Assembly: | BM-D | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.75 in | Series Style: | GR-BM-D |
| Output Key: | 1/4 X 1.75 | Gear Type: | Worm |
| Series Code: | GR | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Ratio: | 30:1 |
| Overhung Load: | 1,770 | Output HP: | 1.317 |
| Output Shaft Orientation: | LR | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Model Code: | BM824 | Input HP @ 1750 RPM: | 1.653 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1423 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310011324 | Weight: | 47.00 LB |

