Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-40-D-56
Part #:GR8240068.00
Catalog #:GR-BM824-40-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BF: | 0.41 |
| K: | 2.5 in | BE: | 0.38 in |
| LM: | 7.76 | AK: | 4.5 |
| J: | 5 in | G: | 1.44 |
| N: | 5.14 | AJ: | 5.88 |
| Center Distance (in): | 2.38 in | O*: | 2.44 in |
| O: | 2.66 in | BD: | 6.5 |
| H-Tap size: | 3/8-16 UNC in | B: | 6.12 |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| D: | 2.5 | A: | 4.06 |
| I: | 3.77 in | T: | 1.125 |
| F: | 2.88 | C: | 6.94 in |
Technical Specifications
| Overhung Load: | 1,770 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | LR |
| Output HP: | 0.994 | Output Style: | D |
| Frame Size: | 56C | Series Style: | GR-BM-D |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 1.342 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Mounting Style: | Base | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Model Code: | BM824 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Series Code: | GR | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.342 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 40:1 | Output Key: | 1/4 X 1.75 |
| Center Distance (in): | 2.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1433 in/lbs |
General Specifications
| UPC: | 690310011331 | Weight: | 47.00 LB |

