Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-50-D-56
Part #:GR8240069.00
Catalog #:GR-BM824-50-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | BD: | 6.5 |
| F: | 2.88 | I: | 3.77 in |
| U: | 0.75 in | H-Tap size: | 3/8-16 UNC in |
| BF: | 0.41 | O*: | 2.44 in |
| TAP Depth: | 0.69 in | LM: | 7.76 |
| N: | 5.14 | A: | 4.06 |
| G: | 1.44 | BE: | 0.38 in |
| B: | 6.12 | D: | 2.5 |
| T: | 1.125 | Center Distance (in): | 2.38 in |
| AJ: | 5.88 | L: | 5.51 in |
| O: | 2.66 in | C: | 6.94 in |
| AK: | 4.5 | K: | 2.5 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Model Code: | BM824 | Input HP @ 1750 RPM: | 1.137 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Assembly Code: | D | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | LR | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 1.75 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Assembly: | BM-D |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Overhung Load: | 1,770 |
| Output RPM: | 35 | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.38 | Input HP: | 1.137 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.795 |
| Series Style: | GR-BM-D | Frame Size: | 56C |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 1432 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310011348 | Weight: | 47.00 LB |

