Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM824-10-L-140
Part #:GR8240075.00
Catalog #:GR-BM824-10-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5 in | K: | 2.5 in |
| BF: | 0.41 | L: | 5.51 in |
| G: | 1.44 | Center Distance (in): | 2.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 6.94 in | D: | 2.5 |
| O*: | 2.44 in | BD: | 6.5 |
| T: | 1.125 | N: | 5.14 |
| I: | 3.77 in | BE: | 0.38 in |
| O: | 2.66 in | LM: | 7.76 |
| B: | 6.12 | F: | 2.88 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| A: | 4.06 | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Overhung Load: | 1,770 | Keyway: | 3/16 X 3/32 |
| Series Style: | GR-BM-L | Output Shaft Assembly Code: | L |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 X 1.75 |
| Input HP: | 3.564 | Output HP: | 3.253 |
| Input Style: | Flexible Coupling Input | Output Style: | L |
| Mounting Style: | Base | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Frame Size: | 140TC |
| Series Code: | GR | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | BM824 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| Ratio: | 10:1 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.564 |
| Thrust Rating - output shaft: | 1820 | Assembly: | BM-L |
| Input Keyway: | 3/16 X 1.63 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 0.75 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Torque Rating (in-lb): | 1172 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310011379 | Weight: | 47.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

