Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-25-L-56
Part #:GR8240150.00
Catalog #:GR-BMQ824-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | T: | 1.125 |
| O: | 2.66 in | I: | 3.77 in |
| LQ: | 4.63 in | N: | 5.14 |
| AK: | 4.5 | G: | 1.44 |
| AJ: | 5.88 | B: | 6.12 |
| RQ: | 4.09 in | J: | 5 in |
| BF: | 0.41 | D: | 2.5 |
| BE: | 0.38 in | Center Distance (in): | 2.38 in |
| C: | 6.94 in | F: | 2.88 |
| BD: | 6.5 | A: | 4.06 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Input HP: | 1.967 | Overhung Load: | 1,770 |
| Reducer Style: | Worm - Right Angle | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Series Code: | GR |
| Mounting Style: | Base | Keyway: | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Series Style: | GR-BMQ-L |
| Output Style: | L | Output Key: | 1/4 X 1.75 |
| Output Shaft Assembly Code: | L | Output HP: | 1.615 |
| Input Diameter (in): | 0.625 in | Model Code: | BMQ824 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Center Distance (in): | 2.38 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Quill Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 1.967 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | BMQ-L |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 1454 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310011744 | Weight: | 45.00 LB |

