Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-30-L-56
Part #:GR8240151.00
Catalog #:GR-BMQ824-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.66 in | T: | 1.125 |
| AK: | 4.5 | K: | 2.5 in |
| B: | 6.12 | Center Distance (in): | 2.38 in |
| BF: | 0.41 | I: | 3.77 in |
| RQ: | 4.09 in | N: | 5.14 |
| BE: | 0.38 in | D: | 2.5 |
| G: | 1.44 | AJ: | 5.88 |
| LQ: | 4.63 in | BD: | 6.5 |
| F: | 2.88 | C: | 6.94 in |
| J: | 5 in | H-Tap size: | 3/8-16 UNC in |
| TAP Depth: | 0.69 in | A: | 4.06 |
Technical Specifications
| Mounting Style: | Base | Output HP: | 1.317 |
| Overhung Load: | 1,770 | Frame Size: | 56C |
| Input HP: | 1.653 | Output Key: | 1/4 X 1.75 |
| Keyway: | 3/16 X 3/32 | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Output RPM: | 58.3 |
| Series Code: | GR | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Series Style: | GR-BMQ-L |
| Motor Frame Size: | 56C | Assembly: | BMQ-L |
| Input Quill Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.625 in |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Model Code: | BMQ824 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.653 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1423 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310011751 | Weight: | 45.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

