Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-7.5-R-140
Part #:GR8240194.00
Catalog #:GR-BMQ824-7.5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AJ: | 5.88 |
| T: | 1.125 | F: | 2.88 |
| I: | 3.77 in | BF: | 0.41 |
| RQ: | 4.09 in | AK: | 4.5 |
| D: | 2.5 | B: | 6.12 |
| Center Distance (in): | 2.38 in | K: | 2.5 in |
| C: | 6.94 in | BD: | 6.5 |
| BE: | 0.38 in | O: | 2.66 in |
| N: | 5.14 | LQ: | 4.63 in |
| J: | 5 in | A: | 4.06 |
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Frame Size: | 140TC |
| Output Shaft Assembly Code: | R | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Output HP: | 3.685 |
| Series Style: | GR-BMQ-R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Orientation: | R | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 233.3 |
| Output Style: | R | Mounting Style: | Base |
| Input RPM: | 1,750 | Input HP: | 3.992 |
| Series Code: | GR | Overhung Load: | 1,770 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Center Distance (in): | 2.38 |
| Input Diameter (in): | 0.875 in | Model Code: | BMQ824 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1659 |
| Product Type: | Right Angle | Input Quill Diameter (in): | 0.875 in |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 3.992 | Input Bore (C Face): | 0.875 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 995 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310012154 | Weight: | 45.00 LB |

