Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-10-R-140
Part #:GR8240195.00
Catalog #:GR-BMQ824-10-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | F: | 2.88 |
| BE: | 0.38 in | BD: | 6.5 |
| G: | 1.44 | J: | 5 in |
| LQ: | 4.63 in | C: | 6.94 in |
| T: | 1.125 | Center Distance (in): | 2.38 in |
| K: | 2.5 in | RQ: | 4.09 in |
| BF: | 0.41 | AJ: | 5.88 |
| O: | 2.66 in | AK: | 4.5 |
| D: | 2.5 | B: | 6.12 |
| N: | 5.14 | A: | 4.06 |
| TAP Depth: | 0.69 in | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP: | 3.564 |
| Output Shaft Orientation: | R | Series Style: | GR-BMQ-R |
| Output Key: | 1/4 X 1.75 | Overhung Load: | 1,770 |
| Output Style: | R | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 140TC |
| Output RPM: | 175 | Output HP: | 3.253 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output Shaft Assembly Code: | R | Mounting Style: | Base |
| Assembly: | BMQ-R | Center Distance (in): | 2.38 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.564 |
| Service Factor: | 1 | Model Code: | BMQ824 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 1820 | Motor Frame Size: | 140TC |
| Ratio Range: | 10:1 | Input Quill Diameter (in): | 0.875 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 1172 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310012161 | Weight: | 45.00 LB |

