Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-30-L-180
Part #:GR8240223.00
Catalog #:GR-BMQ824-30-L-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | J: | 5 in |
| F: | 2.88 | T: | 1.125 |
| LQ1: | 5.06 in | D: | 2.5 |
| K: | 2.5 in | G: | 1.44 |
| RQ: | 4.56 in | BE1: | 0.5 in |
| O: | 2.66 in | C: | 6.94 in |
| N: | 5.14 | B: | 6.12 |
| Center Distance (in): | 2.38 in | AK: | 8.5 |
| BD: | 9 | A: | 4.06 |
| I: | 3.77 in | AJ: | 7.25 |
| H-Tap size: | 3/8-16 UNC in | TAP Depth: | 0.69 in |
Technical Specifications
| Output HP: | 1.317 | Assembly: | BMQ-L |
| Service Factor: | 1 | Output Style: | L |
| Frame Size: | 180TC | Input HP: | 1.653 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Overhung Load: | 1,770 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 1.125 in | Motor Frame Size: | 180 |
| Output Key: | 1/4 x 1.75 | Input Style: | C-Face Quill |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.38 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Series Code: | GR |
| Product Type: | Right Angle | Series Style: | GR-BMQ-L |
| Model Code: | BMQ824 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 1.653 | Gear Type: | Worm |
| Mounting Style: | Base | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1423 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
General Specifications
| UPC: | 690310012390 | Weight: | 45.00 LB |

