Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-15-R-180
Part #:GR8240232.00
Catalog #:GR-BMQ824-15-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AJ: | 7.25 |
| BF: | 0.53 | F: | 2.88 |
| I: | 3.77 in | BD: | 9 |
| Center Distance (in): | 2.38 in | D: | 2.5 |
| BE1: | 0.5 in | B: | 6.12 |
| RQ: | 4.56 in | C: | 6.94 in |
| G: | 1.44 | O: | 2.66 in |
| N: | 5.14 | J: | 5 in |
| T: | 1.125 | AK: | 8.5 |
| K: | 2.5 in | TAP Depth: | 0.69 in |
| A: | 4.06 | H-Tap size: | 3/8-16 UNC in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Frame Size: | 180TC |
| Output Style: | R | Mounting Style: | Base |
| Series Style: | GR-BMQ-R | Output Shaft Orientation: | R |
| Output HP: | 2.439 | Overhung Load: | 1,770 |
| Output RPM: | 116.7 | Input HP: | 2.765 |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | GR | Reducer Style: | Worm - Right Angle |
| Keyway: | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Quill Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Assembly: | BMQ-R |
| Ratio: | 15:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.765 | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Model Code: | BMQ824 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1318 in/lbs |
General Specifications
| Weight: | 45.00 LB |

