Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-25-R-180
Part #:GR8240234.00
Catalog #:GR-BMQ824-25-R-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8-16 UNC in | F: | 2.88 |
| BD: | 9 | Center Distance (in): | 2.38 in |
| J: | 5 in | G: | 1.44 |
| I: | 3.77 in | A: | 4.06 |
| TAP Depth: | 0.69 in | K: | 2.5 in |
| BE1: | 0.5 in | B: | 6.12 |
| D: | 2.5 | N: | 5.14 |
| C: | 6.94 in | BF: | 0.53 |
| LQ1: | 5.06 in | O: | 2.66 in |
| RQ: | 4.56 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.125 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | BMQ-R |
| Output RPM: | 70 | Series Style: | GR-BMQ-R |
| Shaft Seal Material: | Viton | Mounting Style: | Base |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Input HP: | 1.967 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ824 |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output Style: | R | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Ratio: | 25:1 | Output HP: | 1.615 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.125 in |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | R |
| Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 2.38 | Overhung Load: | 1,770 |
| Input HP @ 1750 RPM: | 1.967 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1454 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310012444 | Weight: | 45.00 LB |

