Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-5-D-180
Part #:GR8240241.00
Catalog #:GR-BMQ824-5-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LQ1: | 5.06 in |
| D: | 2.5 | F: | 2.88 |
| C: | 6.94 in | RQ: | 4.56 in |
| BD: | 9 | T: | 1.125 |
| TAP Depth: | 0.69 in | B: | 6.12 |
| BF: | 0.53 | J: | 5 in |
| H-Tap size: | 3/8-16 UNC in | I: | 3.77 in |
| K: | 2.5 in | G: | 1.44 |
| O*: | 2.44 in | AJ: | 7.25 |
| N: | 5.14 | O: | 2.66 in |
| AK: | 8.5 | Center Distance (in): | 2.38 in |
| A: | 4.06 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 5:1 | Output Style: | D |
| Output HP: | 4.985 | Center Distance (in): | 2.38 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Model Code: | BMQ824 | Series Code: | GR |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 5.323 |
| Thrust Rating - output shaft: | 1451 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Orientation: | LR |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Style: | GR-BMQ-D | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Overhung Load: | 1,770 |
| Input HP: | 5.323 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Frame Size: | 180TC | Input Diameter (in): | 1.125 in |
| Assembly: | BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 898 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310012468 | Weight: | 45.00 LB |

