Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ824-40-D-180
Part #:GR8240248.00
Catalog #:GR-BMQ824-40-D-180
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.5 in | LQ1: | 5.06 in |
| D: | 2.5 | N: | 5.14 |
| H-Tap size: | 3/8-16 UNC in | O: | 2.66 in |
| O*: | 2.44 in | B: | 6.12 |
| F: | 2.88 | BE1: | 0.5 in |
| Center Distance (in): | 2.38 in | AJ: | 7.25 |
| BF: | 0.53 | C: | 6.94 in |
| G: | 1.44 | J: | 5 in |
| RQ: | 4.56 in | TAP Depth: | 0.69 in |
| BD: | 9 | A: | 4.06 |
| I: | 3.77 in | AK: | 8.5 |
| T: | 1.125 |
Technical Specifications
| Input HP: | 1.342 | Ratio Range: | 40:1 |
| Output Style: | D | Input Style: | C-Face Quill |
| Mounting Style: | Base | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 43.8 | Motor Frame Size: | 180 |
| Input Diameter (in): | 1.125 in | Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 x 1.75 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Series Code: | GR |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | D | Center Distance (in): | 2.38 |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.342 |
| Overhung Load: | 1,770 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output HP: | 0.994 |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-D |
| Series Style: | GR-BMQ-D | Model Code: | BMQ824 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1433 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310012499 | Weight: | 45.00 LB |

